Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Miniature Pre-Set Regulator
Sale

Miniature Pre-Set Regulator

Item: R16-200-R30D

Features

  • Factory pre-set and sealed to give a regulated pressure of 2 bar
  • Tamper resistant
  • Compact
Port size:G1/4
 
Delivery Date:  
Quantity
 

Technical Details

Medium:Compressed air
Port size:G1/4
Maximum inlet pressure:28.0 bar
Operating temperature:-20 ... 80 °C
Gauge port:Rc1/8
Brand:IMI Norgren