Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Showing results 1 to 2 of 2
Sort by

Stainless steel cylinders

Item:KA/8100/250
Operation:Double acting
Standard:ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/2
Cylinder diameter:100 mm

Stainless steel cylinders

Item:KA/8080/250
Operation:Double acting
Standard:ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G3/8
Cylinder diameter:80 mm