Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Showing results 1 to 10 of 26
Sort by

Electronic pressure switches

Item:0863212000000000
Standard:DIN 40050
Port size:G1/4
Maximum Pressure range:16.0 bar
Voltage:10 … 32Vdc

Electronic pressure switches

Item:0863012000000000
Standard:DIN 40050
Port size:G1/4
Maximum Pressure range:1.0 bar
Voltage:10 … 32Vdc

Electronic pressure switches

Item:0863222000000000
Standard:DIN 40050
Port size:G1/4
Maximum Pressure range:16.0 bar
Voltage:10 … 32Vdc

Electronic pressure switches

Item:0863112000000000
Standard:DIN 40050
Port size:G1/4
Maximum Pressure range:10.0 bar
Voltage:10 … 32Vdc

Electronic pressure switches

Item:0863022000000000
Standard:DIN 40050
Port size:G1/4
Maximum Pressure range:1.0 bar
Voltage:10 … 32Vdc

Electronic pressure switches

Item:DS-E1P10F4B2PR00
Port size:G1/4
Maximum Pressure range:10.0 bar

Electronic pressure switches

Item:0863242000000000
Standard:DIN 40050
Port size:G1/4
Maximum Pressure range:16.0 bar
Voltage:10 … 32Vdc

Electronic pressure switches

Item:0863042000000000
Standard:DIN 40050
Port size:G1/4
Maximum Pressure range:1.0 bar
Voltage:10 … 32Vdc

Electronic pressure switches

Item:0863016000000000
Standard:DIN 40050
Port size:G1/4
Maximum Pressure range:1.0 bar
Voltage:10 … 32Vdc

Electronic pressure switches

Item:DS-E1V11F4B2PR00
Port size:G1/4
Maximum Pressure range:1.0 bar