Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Stainless steel filters

Stainless steel filters

Part Number: F22-400-M2DA

Features

  • Lloyds Register Type Approved
  • Materials meet NA CE* recommendations (MR-0175, 2002 revision) * National Association of Corrosion Engineers – recognised oilfield recommendation for resistance to sulphide stress cracking common in well-head and other corrosive environments
  • 25 μm filter element as standard
  • Orientable metal bowls with sightglasses
Port size:1/2" PTF
Drain type:Manual
Brand:Stainless Steel

Mountings

Ported Wall Bracket for 22 Series

Part Number:18-001-962

Service kits

F22 Service kits

Part Number:F22-100M

Technical Details

Media:Compressed air
Port size:1/2" PTF
Drain type:Manual
Standard:NACE MR-0175, 2002 revision
Note:NACE : National Association of Corrosion engineers - recognised oil-field recommendation for resistance to sulphide stress cracking common in well-head and other corrosive environments.
Bowl:Stainless steel
Elastomers:Synthetic rubber
Filter element:Sintered stainless steel
Body:Stainless steel
Brand:Stainless Steel
Port connections:1/2" NPTF
 
Availability:  
Quantity