Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)

Excelon B73G Series, filter/regulator, 1/2" PTF ports, relieving, 40 µm, auto drain, metal bowl with sight glass, without gauge

Item: B73G 4AK AD3 RMN

Features

  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob
Port size:1/2" PTF
Drain type:Auto drain
Outlet pressure adjustment range:0.3 ... 10 bar
Filter element:40.00 µm
Outlet pressure adjustment psi:5.0 ... 150.0 psi
Series:Excelon
 
Delivery Date:  
Quantity
 

Gauges

Gauge, 1/4" NPT thread, 0 to 160 psi range, center back connection

Item:18-013-209
Port size:1/4" NPT
Nominal diameter:2"
Pressure range:0 ... 11 bar
 Out of stock
Quantity

Mountings

Excelon 73 Series wall mounting bracket

Item:4424-50
Materials:Steel
Series:Excelon
 Stocked
Quantity

Excelon 73 Series neck mounting bracket

Item:4461-50
Series:Excelon
 Stocked
Quantity

Service kits

Service kit for B73G Filter-regulator, Relieving Type

Item:4383-600
Series:Excelon
 Stocked
Quantity

Replacement filter element, 40 µm, for F73G, B73G series

Item:4438-03
Filter element:40.00 µm
 Stocked
Quantity

Tamper Resistant Cover & Wire

Item:4455-51
 Stocked
Quantity

Technical Details

Media:Compressed air
Port size:1/2" PTF
Drain type:Auto drain
Relieving/Non-relieving:Relieving
Gauge port:1/4" PTF
Flow:123 SCFM
Flow:58 dm3/s
Outlet pressure adjustment psi:5.0 ... 150.0 psi
Bowl:Aluminum
Adjusting knob:Acetal resin
Adjusting screw:Steel
Elastomers:Neoprene®
Filter element:Sintered polypropylene
Body:Aluminum
Bonnet:Aluminum
Operating temperature:-34 ... 80 °C
Operating temperature:-30 ... 175 °F
Series:Excelon
Brand:IMI Norgren