Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
F17 Series, general purpose filter, 1
Sale

F17 Series, general purpose filter, 1" PTF ports, 40 µm, manual drain, metal bowl with sight glass

Item: F17-800-M3DA

Features

  • Screw- on bowl
  • Removes liquid and solid contaminents to protect air operated devices
Port size:1" PTF
Drain type:Manual
Filter element:40.00 µm
Operating Temperature:-30 ... 175 °F
 
Availability:  
Quantity
 

Service kits

no image

Service Kits

Item:F17-100A

Technical Details

Media:Compressed air
Port size:1" PTF
Drain type:Manual
Flow:425 SCFM
Flow:236 dm3/s
Bowl:Aluminum
Elastomers:Nitrile rubber;Neoprene®
Filter element:Sintered bronze
Body:Aluminum
Operating Temperature:-20 ... 80 °C
Operating Temperature:-30 ... 175 °F
Brand:IMI Norgren
recommendations:R07-200-RGEA;R17-600-RNLA;11-008-110;F17-100A;L17-800-MPDA