Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
F46 Series oil removal filter with autodrain, 1
Sale

F46 Series oil removal filter with autodrain, 1" PTF threads

Item: F46-801-A0DA

Features

  • Service indicator turns from green to red when it needs to be replaced
  • High Efficiency Oil and Particle Removal
Port size:1" PTF
Drain type:Auto drain
 
Delivery Date:  
Quantity
 

Mountings

Wall Mounting Bracket

Item:6212-50
 Stocked
Quantity

Service kits

Service Kits

Item:5351-04
 Stocked
Quantity

Mechanical Service Life Indicator

Item:5797-50
Series:Excelon
 Stocked
Quantity

Technical Details

Media:Compressed air
Port size:1" PTF
Drain type:Auto drain
Flow:125 SCFM
Flow:59 dm3/s
Bowl:Aluminum
Elastomers:Nitrile rubber;Neoprene®
Filter element:Synthetic fibre & polyurethane foam
Body:Aluminum
Operating temperature:-34 ... 65 °C
Operating temperature:-30 ... 150 °F
Maximum operating pressure:250 psi
Brand:IMI Norgren