Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Oil removal filters

Oil removal filters

Part Number: F73C 2AD AD0

Features

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency oil and particle removal
  • Quick release bayonet bowl
  • Service indicator standard
Port size:1/4" PTF
Drain type:Auto drain
Brand:Excelon

Accessories

Electrical Service Life Indicator

Part Number:4020-51R
Brand:Excelon

Quikclamp

Part Number:4314-51
Brand:Excelon

Quikclamp & Wall Mounting Bracket

Part Number:4314-52
Brand:Excelon

Service kit for F73C Coalescing Filter

Part Number:4380-602
Brand:Excelon

Filter Element

Part Number:4444-01
Brand:Excelon

Mechanical Service Life Indicator

Part Number:5797-50
Brand:Excelon

Mountings

Quikmount pipe adapter

Part Number:4315-01
Port size:1/4" NPT
Brand:Excelon

'Universal' Bracket

Part Number:4424-50
Brand:Excelon

Technical Details

Media:Compressed air
Port size:1/4" PTF
Drain type:Auto drain
Note:For metal bowl Maximum inlet pressure is 17bar and Operating temperature is -34 to +65°C
Bowl:Aluminum
Elastomers:Nitrile rubber;Neoprene®
Filter element:Synthetic fibre & polyurethane foam
Body:Aluminum
Brand:Excelon
 
Availability:  
Quantity