Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)

Excelon F74C Series, oil removal (coalescing) filter 1/2" PTF ports, autodrain, metal bowl with sight glass

Item: F74C 4AD AD0

Features

  • Excelon design allows in-line or modular installation
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Liquid level indicator on metal bowls
  • Optional service life indicator turns from green to red when the filter element needs to be replaced
Port size:1/2" PTF
Drain type:Auto drain
Filter element:0.01 µm
Series:Excelon
 
Delivery Date:  
Quantity
 

Mountings

Excelon 73 & 74 Series Quikclamp

Item:4314-51
Series:Excelon
 Out of stock
Quantity

Excelon 73 & 74 Series Quikclamp with wall mounting bracket

Item:4314-52
Series:Excelon
 Out of stock
Quantity

Excelon Quikmount pipe adapter, 1/2" NPT port

Item:4315-03
Port size:1/2" NPT
Series:Excelon
 Out of stock
Quantity

Excelon 74 Series wall mounting bracket

Item:4324-50
Materials:Steel
Series:Excelon
 Stocked
Quantity

Service kits

Electrical service life indicator

Item:4020-51R
Series:Excelon

Coalescing replacement filter element for F74C series filters

Item:4344-01
 Stocked
Quantity

Service kit for F74C/H Coalescing Filter

Item:4380-730
Series:Excelon
 Out of stock
Quantity

Mechanical Service Life Indicator

Item:5797-50
Series:Excelon

Technical Details

Media:Compressed air
Port size:1/2" PTF
Drain type:Auto drain
Flow:34 SCFM
Bowl:Aluminum
Elastomers:Nitrile rubber;Neoprene®
Filter element:Synthetic fibre & polyurethane foam
Body:Aluminum
Operating temperature:-34 ... 65 °C
Operating temperature:-30 ... 150 °F
Series:Excelon
Brand:IMI Norgren