Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
R05 Series, Stainless steel regulator, 1/4
Sale

R05 Series, Stainless steel regulator, 1/4" NPT ports, relieving, 5 to 50 PSI outlet pressure range

Item: R05-200-RNEA

Features

  • Metallic parts meet NACE recommendations
  • Miniature high corrosion resistant design
  • Adjusting knob has snap action lock
  • Particularly suitable for marine, petro-chemical, food processing, medical, dental and similar applications
  • Panel mounting facility
Port size:1/4" NPT
Outlet pressure adjustment range:0.2 ... 3.5 bar
Outlet pressure adjustment psi:5.0 ... 50.0 psi
 
Delivery Date:  
Quantity
 

Mountings

07 Series Neck Mounting Bracket

Item:18-025-003
 Stocked
Quantity

Panel Nut for 07 Series (Plastic)

Item:2962-89
Materials:Plastic
 Stocked
Quantity

Pressure gauges

Gauge, stainless steel, 1/8" NPT center back connection, 0 to 140 psi range

Item:18-013-844
Pressure range:0 ... 140 psi

Service kits

R05 Service kits

Item:3407-71

Technical Details

Media:Compressed air
Port size:1/4" NPT
Gauge port:1/8" NPTF
Flow:15 SCFM
Flow:7 dm3/s
Outlet pressure adjustment psi:5.0 ... 50.0 psi
Adjusting knob:Acetal resin
Elastomers:Synthetic rubber
Body:Stainless steel
Port connections:1/4" NPTF
Operating temperature:-34 ... 66 °C
Operating temperature:-30 ... 150 °F
Brand:IMI Norgren