Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
R07 Series, mini regulator, 1/8
Sale

R07 Series, mini regulator, 1/8" PTF ports, relieving, without gauge, 5 to 50 PSI outlet pressure range

Item: R07-100-RNEA

Features

  • Miniature diesign allows for compact installations
  • Full flow gauge ports
  • Low torque, non-rising adjusting knob
  • Snap action knob locks pressure setting when pushed in
  • Can be disassembled without the use of tools or removal from the air line
Port size:1/8" PTF
Outlet pressure adjustment range:0.3 ... 3.5 bar
Outlet pressure adjustment psi:5.0 ... 50.0 psi
 
Delivery Date:  
Quantity
 

Gauges

Gauge, 1/8" NPT thread, 0 to 60 psi range, center back connection

Item:18-013-211
Port size:1/8" NPT
Nominal diameter:1-1/2"
Pressure range:0 ... 4 bar
 Out of stock
Quantity

Mountings

07 Series Neck Mounting Bracket

Item:18-025-003
 Stocked
Quantity

Panel Nut for 07 Series (Metal)

Item:2962-04
Materials:Aluminum
 Stocked
Quantity

Panel Nut for 07 Series (Plastic)

Item:2962-89
Materials:Plastic
 Stocked
Quantity

Pressure gauges

Gauge, 1/8" NPT thread, 0 to 160 psi range, center back connection

Item:18-013-212
Port size:1/8" NPT
Pressure range:0 ... 11 bar
Pressure range:0 ... 1.1 MPa
 Stocked
Quantity

Service kits

R07 Service kits

Item:3407-02
 Stocked
Quantity

R07 Service kits

Item:3407-22
 Out of stock
Quantity

Technical Details

Media:Compressed air
Port size:1/8" PTF
Relieving/Non-relieving:Relieving
Gauge port:1/8" PTF
Flow:14 SCFM
Flow:7 dm3/s
Outlet pressure adjustment psi:5.0 ... 50.0 psi
Adjusting knob:Acetal resin
Elastomers:Nitrile rubber
Body:Zinc
Bonnet:Acetal resin
Inner parts:Brass
Operating temperature:-34 ... 150 °C
Operating temperature:-29 ... 149 °F
Brand:IMI Norgren