Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
R07 Series, mini regulator, 1/4
Sale

R07 Series, mini regulator, 1/4" NPT ports, relieving, without gauge, 5 to 100 PSI outlet pressure range

Item: R07-200-RNKA

Features

  • Miniature diesign allows for compact installations
  • Full flow gauge ports
  • Low torque, non-rising adjusting knob
  • Snap action knob locks pressure setting when pushed in
  • Can be disassembled without the use of tools or removal from the air line
Port size:1/4" PTF
Outlet pressure adjustment range:0.3 ... 7 bar
Operating Temperature:-29 ... 149 °F
Outlet pressure adjustment psi:5.0 ... 100.0 psi
 
Availability:  
Quantity
 

Gauges

Gauges

Item:18-013-211
Port size:1/8" NPT
Nominal diameter:1-1/2"
 Out of stock
Quantity

Mountings

07 Series Neck Mounting Bracket

Item:18-025-003
 Stocked
Quantity

Panel Nut for 07 Series (Metal)

Item:2962-04
Materials:Aluminum
 Out of stock
Quantity

Panel Nut for 07 Series (Plastic)

Item:2962-89
Materials:Plastic
 Out of stock
Quantity

Pressure gauges

Gauges

Item:18-013-212
Port size:1/8" NPT
 Out of stock
Quantity

Service kits

R07 Service kits

Item:3407-02
 Out of stock
Quantity

R07 Service kits

Item:3407-22
 Out of stock
Quantity

Technical Details

Media:Compressed air
Port size:1/4" PTF
Relieving/Non-relieving:Non-relieving
Gauge port:1/8" PTF
Flow:15 SCFM
Flow:7 dm3/s
Outlet pressure adjustment psi:5.0 ... 100.0 psi
Adjusting knob:Acetal resin
Elastomers:Nitrile rubber
Body:Zinc
Bonnet:Acetal resin
Inner parts:Brass;Acetal;Nitrile rubber
Operating Temperature:-34 ... 150 °C
Operating Temperature:-29 ... 149 °F
Brand:IMI Norgren
recommendations:18-025-003;F07-200-M1TA;B07-201-A1KA;4338-05;R17-800-RNLA;18-013-212;18-013-211;2962-89;4338-04;4380-700;B74G 3AK QD3 RMN;F73G 2AN AD3;L07-200-MPQA