Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
VS18 Series Mini ISO Valve

VS18 Series Mini ISO Valve

Part Number: VS18S711DF313A

Features

  • Multipole or integrated fieldbus for installation flexibility
  • Field expandable with single add-on stations
  • Wide range of accessories
  • ATEX
  • Universal PNP/NPN 24 V d.c. Multipole
Operation:5/3
Actuation:Sol/Sol
Manual override:Push only
Voltage:24Vdc
Spool technology:Softseal spool

Technical Details

Media:Compressed air
Operation:5/3
Actuation:Sol/Sol
Function:COE
Valve variant function & operation:5/3 COE
Voltage:24Vdc
Certification:ATEX;UL 429 - 5th Edition
Pilot:Internal
Manual override:Push only
Protection class:IP65
Standard:ISO 15407-2
Spool technology:Softseal spool
Note:http://vi.norgren.com
Nuts and screws:Zinc plated steel
Seals:HNBR
Springs:Stainless steel
Body:Diecast aluminium
 
Availability:  
Quantity