Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
VS26 Series Mini ISO Valve

VS26 Series Mini ISO Valve

Part Number: VS26S611DF313A

Features

  • Multipole or integrated fieldbus for installation flexibility
  • Field expandable with single add-on stations
  • ATEX
  • Universal PNP/NPN 24 V d.c. Multipole
Operation:5/3
Actuation:Sol/Sol
Manual override:Push only
Voltage:24Vdc
Spool technology:Softseal spool

Technical Details

Media:Compressed air
Operation:5/3
Actuation:Sol/Sol
Function:APB (All Ports Blocked)
Valve variant function & operation:5/3 APB
Voltage:24Vdc
Pilot:Internal
Manual override:Push only
Protection class:IP65
Standard:ISO 15407-2
Spool technology:Softseal spool
Note:To configure your own island please visit vi.norgren.com
 
Availability:  
Quantity