Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)

Inline valves - manual/mechanical

Item: X3044422

Features

  • Wide Range of Operators
  • Suitable for multi-directional flow
  • High Flow Capacity
  • Lightweight corrosion resistant materials
Operation:5/2
Actuation:Palm button, black
Port size:1/8" NPT
 
Delivery Date:  
Quantity
 

Fittings

Straight adapter(internal + external hex), 1/2" external hex, 1/8" NPT thread, 1/4" tube O/D port

Item:C24250418
Shape:Straight
O/D Tube:1/4
Thread:1/8" NPT
 Stocked
Quantity

90° Swivel Elbow, 1/4" tube O/D, 1/8" NPT thread

Item:C24470418
Shape:Elbow
O/D Tube:1/4
Thread:1/8" NPT

Service kits

null

Item:03840802
Port size:1/8" NPT
 Out of stock
Quantity

Silencers

Quietaire Series, sintered bronze muffler, 1/8" NPT female thread

Item:MS001A
Thread:1/8" NPT
Hex (inch):7/16
 Stocked
Quantity

Technical Details

Media:Compressed air
Port size:1/8" NPT
Operation:5/2
Actuation:Palm button, black
Mounting:Through holes in valve body
Seals:Nitrile rubber
Body:Zinc
Brand:IMI Norgren