Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Showing results 1 to 10 of 203

R07 Series, mini regulator, 1/4" NPT ports, relieving, without gauge, 5 to 100 PSI outlet pressure range

Item:R07-200-RNKA
Port size:1/4" PTF
Outlet pressure adjustment range:0.3 ... 7 bar
Outlet pressure adjustment psi:5.0 ... 100.0 psi

R07 Series, mini regulator, 1/8" NPT ports, relieving, without gauge, 5 to 100 PSI outlet pressure range

Item:R07-100-RNKA
Port size:1/8" PTF
Outlet pressure adjustment range:0.3 ... 7 bar
Outlet pressure adjustment psi:5.0 ... 100.0 psi

R07 Series, mini regulator, 1/8" NPT ports, relieving, without gauge, 5 to 50 PSI outlet pressure range

Item:R07-100-RNEA
Port size:1/8" PTF
Outlet pressure adjustment range:0.3 ... 3.5 bar
Outlet pressure adjustment psi:5.0 ... 50.0 psi

R07 Series, mini regulator, 1/4" NPT ports, relieving, without gauge, 5 to 50 PSI outlet pressure range

Item:R07-200-RNEA
Port size:1/4" PTF
Outlet pressure adjustment range:0.3 ... 3.5 bar
Outlet pressure adjustment psi:5.0 ... 50.0 psi

Precision Instrument - Pressure regulator

Item:11-018-100
Port size:1/4" PTF
Outlet pressure adjustment range:0.1 ... 4.1 bar
Outlet pressure adjustment psi:1.0 ... 60.0 psi