Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Showing results 1 to 10 of 21

ISO #1, 5/2 valve, sol/spring (115Vdc) with integral flow control

Item:SXE9573A800018JB
ISO size:ISO #1
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Air Spring
Manual override:Combination Locking/Non-Locking
Voltage:115V 50/60 Hz
Operating Pressure (psi):14.5 ... 145 psi

ISO #1, 5/2 valve, sol/spring (24Vdc) with integral flow control

Item:SXE9573A800013JB
ISO size:ISO #1
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Air Spring
Manual override:Combination Locking/Non-Locking
Voltage:24Vdc
Operating Pressure (psi):14.5 ... 145 psi

ISO #1, 5/2 valve, sol/spring (24Vdc) without integral flow control

Item:SXE9573A700013JB
ISO size:ISO #1
Protection Class:IP65
Operation:5/2
Actuation:Sol/Air Spring
Voltage:24Vdc
Operating Pressure (psi):14.5 ... 145 psi
Operating Temperature:5 ... 176 °F
Series:ISO Star

ISO #1, 5/2 valve, sol/sol (24Vdc) with integral flow control

Item:SXE0573A600013JB
ISO size:ISO #1
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Sol
Manual override:Combination Locking/Non-Locking
Voltage:24Vdc
Operating Pressure (psi):14.5 ... 145 psi

ISO #2, 5/2 valve, sol/spring (115Vac) with integral flow control

Item:SXE9574A800018JB
ISO size:ISO #2
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Air Spring
Manual override:Combination Locking/Non-Locking
Voltage:115V 50/60 Hz
Operating Pressure (psi):14.5 ... 145 psi

ISO #1, 5/3 (APB) valve, sol/sol (24Vdc) with integral flow control

Item:SXE9673A600013JB
ISO size:ISO #1
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Push only
Voltage:24Vdc

ISO #1, 5/2 valve, sol/sol (115Vac) with integral flow control

Item:SXE0573A600018JB
ISO size:ISO #1
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Sol
Manual override:Combination Locking/Non-Locking
Voltage:115V 50/60 Hz
Operating Pressure (psi):29 ... 145 psi

ISO #2, 5/3 (APB) valve, sol/sol (115Vac) with integral flow control

Item:SXE9674A600018JB
ISO size:ISO #2
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Combination Locking/Non-Locking
Voltage:115V 50/60 Hz

ISO #2, 5/2 valve, sol/sol (24Vdc) with integral flow control

Item:SXE0574A600013JB
ISO size:ISO #2
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Sol
Manual override:Combination Locking/Non-Locking
Voltage:24Vdc
Operating Pressure (psi):29 ... 145 psi

ISO #1, 5/2 valve, sol/spring (115Vac) without integral flow control

Item:SXE9573A700018JB
ISO size:ISO #1
Protection Class:IP65
Operation:5/2
Actuation:Sol/Air Spring
Voltage:115V 50/60 Hz
Operating Pressure (psi):14.5 ... 145 psi
Operating Temperature:5 ... 176 °F
Series:ISO Star